IESNA:LM-63-2002
[TEST]P1055595
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3045
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1736.1 1721.8 1714 1702.4 1684.2 1659.5 1632.2 1601.1 1564.7 1525.8
1482.9 1436.2 1385.5 1333.6 1279 1223.2 1166.1 1105 1044 983
919.3 857 796 732.4 664.8 603.8 538.9 472.7 406.4 341.5
275.3 215.6 158.4 103.9 55.8 19.5 0
1736.1 1743.9 1734.8 1717.9 1689.4 1650.4 1608.9 1562.1 1510.2 1455.6
1393.3 1331 1266.1 1197.2 1127.1 1055.7 983 910.3 837.5 763.5
692.1 622 553.2 485.6 420.7 359.7 298.7 248 209.1 172.7
137.6 106.5 79.2 54.5 33.8 14.3 0
1736.1 1727 1710.1 1672.5 1627 1572.5 1511.5 1440.1 1364.7 1282.9
1198.5 1112.8 1024.5 940.1 857 776.5 699.9 625.9 557.1 492.1
431.1 380.5 342.8 305.2 270.1 238.9 209.1 181.8 155.8 131.2
109.1 87 67.5 48 31.2 14.3 0
1736.1 1728.3 1694.6 1647.8 1588.1 1515.4 1437.5 1349.2 1249.2 1146.6
1049.2 953.1 859.6 772.6 693.4 618.1 548 481.7 429.8 393.5
359.7 327.2 292.2 264.9 236.3 211.7 187 163.6 141.5 122.1
101.3 81.8 63.6 45.4 28.6 13 0
1736.1 1733.5 1706.2 1651.7 1582.9 1506.3 1418 1319.3 1212.8 1108.9
1006.3 905.1 812.9 727.2 649.3 576.5 510.3 453.2 415.5 380.5
346.7 318.1 285.7 257.1 232.4 207.8 184.4 162.3 140.2 119.5
100 80.5 62.3 45.4 29.9 14.3 0
